Dimensions Remote Dimmer 4 Local Dimmers, 230V
D4104-2LW
DISCONTINUED
Dimensions D4104 Lighting Controller for Luma-Net system, 4 Control Channels, 4 Local Dimmers, 20A, 230V, Title 24 compliant, ASHRAE 90.1 compliant
The D4100 is sophistication made simple, enabling the optimal mix of lighting to be selected to evoke the right mood without the guesswork.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477317792
Electrical Specifications
Voltage : 230 VAC
Product Features
Circuits/Channels : 4
Color : White
Control Style : Raise Lower Buttons
LED Compatible : Yes
Product Category : System or Network
Product Line : D4000
Product Type : Controller with Dimmers
Protocol : Luma-Net
Features & Benefits
- (4) Zones/Channels of Control
- (4) Internal Network Dimmers
- (16 + 2) Scene Memory
- Fade Times for each scene
- Room Partition Control
- Remote Dimmer Configuration
- Lockout
- Sequencer
Related Videos
Introduction
System Architecture
Basic Controls
Scenes and Presets
Network ID
Station Lock
Record Lock
Rebooting
Factory Defaulting
Field Commissioning
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors