Dimensions® Remote Dimmer 6 Local Dimmers, 240V
D4006-2LW
DISCONTINUED
Dimensions® D4006 Remote Dimmer for Luma-Net system, 6 Local Dimmers, 240V, Title 24 compliant, ASHRAE 90.1 compliant
The Dimensions D4200 system combines ease of operation with a wide range of entry stations and accessories to provide a powerful and flexible lighting control solution.Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477317716
Electrical Specifications
Voltage : 230 VAC
Wattage Per Channel : 800
Wattage/VA : 4800
Product Features
Circuits/Channels : 6
Color : White
Control Style : Remote Dimmer
LED Compatible : Yes
Load Type : Incandescent, Magnetic Low-Voltage, Electronic Low-Voltage
Product Category : System or Network
Product Line : D4000
Product Type : Remote Dimmer
Protocol : Luma-Net
Features & Benefits
- (6) Internal Network Dimmers
- Controllable by D4206, D4200 or D8000
- Configurable from D4206 or D4200
- Starting channel # and network address assignable from front panel
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors