Loading...

Docksider Power Pedestal, Dual Side, Single-Phase Loop Bus Bar, Water Hookup

D332D

Power Pedestal for Marine Applications; Docksider Base Includes Four 30A (125V) Receptacles with Standard Breakers, Two 20A GFCI Receptacles with Standard Breakers, White LED w/ Photocell, and White Receptacle Covers. Includes Single Phase Loop Distribution Block, Two 3/4” 1/4 Turn Water Valves, No Meter, and No Breaker

  • DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
  • EASY INSTALLATION/MAINTENANCE - Integrated bus bar mount allows for easy installation and removal, simply mount pedestal and connect wiring
  • SIMPLE ORDERING - Pre-configured for your convenience
  • Note - Leviton Marine and RV Power Pedestals are Made-To-Order and non-cancelable, non-refundable, and non-returnable.
Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477028179

  • Material Specifications

    Max Amperage : 240A Max

    Voltage : 125/250 VAC

  • Material Specifications

    Pedestal Material : Noryl (Resin)

    Construction : Molded Body

    Mounting Hardware : Anchors Included

  • Product Features

    Application : Marine

    Color : White

    Base : Docksider Surface Mount

    Hinge Type : Pedestal

    Kitted Options : Comes with Leviton Receptacles

    Top : Twist Lock Receptacles, 20A Straight Blade

  • Standards and Certifications

    Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70

    NEMA : NEMA 3R

  • Warranty

    Warranty : Housing: 5-Year,Devices:1-Year

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications