Loading...

Current Transformer, Split Core, 400A, 6" x 5.2"

CTV04-K40

DISCONTINUED

Discontinued Product. Submetering Current Transformer, 400A Split Core 6" x 5.2", for use with EMH+ & Series 4000 Industrial Modbus Meter Kits Only, Title 24 Compliant, ASHRAE 90.1 Compliant

Leviton Current Transformers (CTs) support our full line of VerifEye® revenue-grade submeters and help meet all measurement and verification-based opportunities—including smart metering and LEED rating achievement. Designed as part of a simple and effective process for accurately capturing measurements of power consumption, CTs are easy to specify and install for new construction and retrofits. The better the equipment, the better the measurement. Leviton meters utilize highly accurate current transformers for revenue-grade performance certified to ANSI standards. Competing products use current sensors that do not provide the same level of performance. CTs come as solid core standard for high-quality, long-term accuracy and reliability. Solid core CTs deliver +/-0.3% accuracy. Split core and Rogowki Coil CTs deliver +/-1.0% accuracy. For added safety, all Leviton current transformers come with built-in voltage suppression devices that prevent hazardous voltages from developing on CT secondaries should they become disconnected from a meter with load current present. Leviton CTs are UL and cUL listed devices. SPLIT CORE Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs close securely for fast, precise installation with no need for time-consuming tie wraps and no worries about improper seating or core half separation. • Indoor type for measurement category Class IV, accessory equipment for energy meters • Designed to meet the requirements of UL916 plus CSA C22.2 No. 61010-1 • Suitable for installation on 600V uninsulated bus duct

Country of Origin : United States

Documents

Technical Information

  • General Information

    UPC : 078477701256

  • Electrical Specifications

    Amperage : 400 A

  • Product Features

    CT Size (inches) : 6 x 5.2

    CT Type : Split Core

    Product Line : CT: Series 4000, 4100, EMH+, Modbus Meter Kits

Related Videos

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications