Wetguard Watertight Toggle Switch Cover
COVER-GS
Wetguard Watertight Toggle Switch Cover, IP66, NEMA 4 & 4X, For use with all 15A-40A Toggle Switches including Manual Motor Starters, Industrial Grade - GRAY
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- DURABLE- impact and chemical resistant Valox® PBT cover and handle with Stainless steel mounting and assembly screws
- SAFETY- Integrated lockout handle meets OSHA safety regulations making it trusted at any location
- INDUSTRY STANDRDS- With our Covers being Rated IP66 and NEMA L23-20 they are adherent to industry standards
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477622414
Environmental Specifications
Enclosure Rating : IEC IP66
Environment : Wet
Material Specifications
Actuator Handle (Switch Cover) : Valox PBT
Actuator Spring (Switch Cover) : Zinc-plated music wire
Cover/Lid : Valox PBT
Gasket : Santoprene TPV
Mounting Screws : Stainless Steel
Torsion Spring Mechanism (Flip Lids) : Stainless Steel
Product Features
Accessory Type : Cover
Brand : Wetguard