Loading...

Aluminum Boat Cleat

CLEAT-S10

Aluminum "S" Boat Cleat, 10-Inch

Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.

  • Fast and reliable tie-down design - unique "S" shape allows boat handlers to secure lines quickly
  • Easy installation - features offset bolt holes to allow for easy and quick mounting
  • Durable aluminum construction - built from strong, corrosion-resistant aluminum that withstands marine environments
  • Ideal for marine and outdoor use - perfect for boats, docks, piers, and waterfront structures

Color: Silver

Country of Origin : China

Documents

Technical Information

  • General Information

    UPC : 078477041147

  • Material Specifications

    Construction : Aluminum S Boat Cleat

  • Mechanical Specifications

    Maximum Dimensions : H: 3" L: 10" W: 3"

  • Product Features

    Accessory Type : Cleat

    Application : Marine

    Color : Gray

  • Warranty

    Warranty : 2-Year Limited

Related Videos

The Finishing Touches for Every Marina | Leviton Dock Accessories

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications