Loading...
Product added to your list. To view the list, Click Here

Current Transformer, Solid Core, 200A, 333mV, 0.78” Opening, 144” Lead, 0.2% Accuracy

CDV02-010-K17

DISCONTINUED

Discontinued Product. Current Transformer, Solid Core, 200A, 333mV, 0.78” Opening, 144” Lead, 0.2% Accuracy

Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.

UPC Code: 078477322239
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 200 A

  • Product Features

    CT Size (inches) : 0.78”

    CT Type : Solid Core

    Product Line : CT: Series 4000, 4100, 7000, 7100

Leviton solid core CTs are cost effective and less susceptible to damage during installation. Solid core CTs slip over power lines to measure the electrical current flowing through the line. The CT “secondary” wires connect to the meter facilitating power and energy calculations. They are compact and cost effective. Solid core CTs are accurate (0.2% maximum error). For installation, power must be de-energized and the circuit opened in order to slip the CT over the power line.

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications