Current Transformer, Solid Core, 200A, 333mV, 0.72" Opening, 144” Leads, 0.2% Accuracy, For Submetering
CDV02-000-K17
Discontinued Product. Current Transformer, 200A Solid Core, 333mV, 0.72inch (19mm) ID, 0.2% accuracy
Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477322239
Electrical Specifications
Amperage : 200 A
Product Features
CT Size (inches) : 0.72"
CT Type : Solid Core
Product Line : CT: Series 4000, 4100, 7000, 7100
Features & Benefits
Leviton solid core CTs are cost effective and less susceptible to damage during installation. Solid core CTs slip over power lines to measure the electrical current flowing through the line. The CT “secondary” wires connect to the submeter facilitating power and energy calculations. They are compact and cost effective. Solid core CTs are accurate (0.2% maximum error). For installation, power must be de-energized and the circuit opened in order to slip the CT over the power line.