Decora® 30W USB Outlet with Power Delivery, Dual Type C Charging Ports, 20A Receptacle - White
CC2P3-W
20 Amp, 125 Volt Decora® Tamper Resistant Outlet, 30W (6.0 Amp) Power Delivery USB Charger with 30W Dual Type C Ports, Back and Side Wire NEMA 5-20R Receptacle, White
- HIGH-SPEED CHARGING — 60W USB-C with GaN fast-charges devices at full Power Delivery speed, powers laptops while in use, and charges two devices at once with intelligent power sharing (up to 30W per port)
- VERSATILE COMPATIBILITY – Charges laptops while in use plus iPhone, iPad, Samsung Galaxy, Android devices, tablets, and other large electronics in minutes
- MODERNIZE ANY ROOM – Leaded wiring replaces a standard outlet in deep wall boxes and pairs perfectly with Decora screwless wallplates (sold separately) for a seamless finish in home offices
- ADVANCED SAFETY FEATURES – Protects against overcharging and overheating; tamper-resistant shutters enhance child safety, and noise-free charge-only USB ports help safeguard your data
- MAXIMIZE OUTLET SPACE – Next-Gen charger for multiple devices at once to free up workspace outlets; reduces clutter and eliminates bulky USB adapters for a clean work from home space
- TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 78477043271
Nema : 5-20R
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : 1250 VAC
Grounding : Grounding
Horsepower Rating : 1 hp
Pole(s) : 2
Power Supply Input and Frequency : 125V, 60Hz
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Flammability Rating : V-0
Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)
Material Specifications
Body Material : Thermoplastic
Face Material : Thermoplastic
Line Contacts : Brass
Mounting Strap : Galvanized Steel
TR Shutter : Thermoplastic
Mechanical Specifications
Product ID : Ratings are marked on device
Screw Terminal Torque : 14-18 lbs.
Termination : Back and Side Wire
Wire Accomodation : #12-#10 AWG Copper Solid or Stranded, #10 AWG Copper Clad
Product Features
Brand : Decora
Color : White
Feature(s) : Tamper Resistant
Grade : Residential/Commercial Specification Grade
NEMA Configuration : 5-20R
Product Type : USB Receptacle Outlet
USB Power Delivery : Yes
USB Type : Dual Type C
USB Wattage : 30 W
Standards and Certifications
Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310
NEMA : WD-1 and WD-6
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Up to 30W charge when PD-enabled device connected to single port, up to 15W charge per port (30W total) when both USB ports are connected to devices
- Single port connected to PD-enabled device: 15VDC@2A (30W) or 9VDC@3A (27W)
- Single port connected to non-PD device: 5VDC@3A (15W)
- Both ports connected to devices (PD or non-PD): 5VDC@3A each (up to 30W total)
- Charges most Type-C devices as well as Type A devices (adapter required)
- Shallowest profile on the market for ease of installation
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Built-in overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
- Internal thermo regulator prevents the electronics from overheating
- USB Ports tested to meet the industry requirement to withstand over 10,000 insertions
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Type-C USB Ports enable cables to be inserted in either direction
- Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
- Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
- Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
- No data transfer capability
Patents
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
USB Outlet - Power Delivery
USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors