Loading...

Decora® 30W USB Outlet with Power Delivery, Dual Type C Charging Ports, 20A Receptacle - Brown

CC2P3-B

20 Amp, 125 Volt Decora® Tamper Resistant Outlet, 30W (6.0 Amp) Power Delivery USB Charger with 30W Dual Type C Ports, Back and Side Wire NEMA 5-20R Receptacle, Brown

  • HIGH-SPEED CHARGING — 60W USB-C with GaN fast-charges devices at full Power Delivery speed, powers laptops while in use, and charges two devices at once with intelligent power sharing (up to 30W per port)
  • VERSATILE COMPATIBILITY – Charges laptops while in use plus iPhone, iPad, Samsung Galaxy, Android devices, tablets, and other large electronics in minutes
  • MODERNIZE ANY ROOM – Leaded wiring replaces a standard outlet in deep wall boxes and pairs perfectly with Decora screwless wallplates (sold separately) for a seamless finish in home offices
  • ADVANCED SAFETY FEATURES – Protects against overcharging and overheating; tamper-resistant shutters enhance child safety, and noise-free charge-only USB ports help safeguard your data
  • MAXIMIZE OUTLET SPACE – Next-Gen charger for multiple devices at once to free up workspace outlets; reduces clutter and eliminates bulky USB adapters for a clean work from home space
  • TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance

Color: Brown

Country of Origin : Mexico
NEMA 5-20R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 78477043318

    Nema : 5-20R

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : 1250 VAC

    Grounding : Grounding

    Horsepower Rating : 1 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Flammability Rating : V-0

    Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    TR Shutter : Thermoplastic

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Screw Terminal Torque : 14-18 lbs.

    Termination : Back and Side Wire

    Wire Accomodation : #12-#10 AWG Copper Solid or Stranded, #10 AWG Copper Clad

  • Product Features

    Brand : Decora

    Color : Brown

    Feature(s) : Tamper Resistant

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-20R

    Product Type : USB Receptacle Outlet

    USB Power Delivery : Yes

    USB Type : Dual Type C

    USB Wattage : 30 W

  • Standards and Certifications

    Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

  • Up to 30W charge when PD-enabled device connected to single port, up to 15W charge per port (30W total) when both USB ports are connected to devices
  • Single port connected to PD-enabled device: 15VDC@2A (30W) or 9VDC@3A (27W)
  • Single port connected to non-PD device: 5VDC@3A (15W)
  • Both ports connected to devices (PD or non-PD): 5VDC@3A each (up to 30W total)
  • Charges most Type-C devices as well as Type A devices (adapter required)
  • Shallowest profile on the market for ease of installation
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Built-in overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
  • Internal thermo regulator prevents the electronics from overheating
  • USB Ports tested to meet the industry requirement to withstand over 10,000 insertions
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Type-C USB Ports enable cables to be inserted in either direction
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
  • No data transfer capability

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications