Pin & Sleeve Back Box
BX60-V
DISCONTINUED
Suggested Replacement SKUs:
Back Box for Pin & Sleeve Inlets And Receptacles, Hub Sold Separately (See Leviton Cat Number HUB-xxx), 60 Amp, IP67, Watertight - GRAY
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477018842
RoHS Compliant : Yes
Environmental Specifications
IP Rating : IP67/IP69K
Product Features
Accessory Type : Back Box
Amperage : 60 A
Color : Gray
Device Type : Accessory
IP Rating : IP67/IP69K
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors