LEV Series IEC Pin & Sleeve Backbox
BX60LEV
Non-Metallic Back Box for LEV Series Pin & Sleeve Inlets And Receptacles, Hub Sold Separately (See Leviton Cat Number HUB-xxx), 60 Amp - 75 Cubic Inch Capacity- GRAY
*Note: If you are using an inlet/receptacle that is NOT LEV Series, you must also purchase an AP60 adapter
LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:
- Backbox for LEV Series devices only
- Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
- NSF certified sanitary design trusted for use in food & beverage facilities
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477977743
Environmental Specifications
IP Rating : IP67, IP68, IP69K
NEMA Rating : 4X, 12
Material Specifications
Material : PBT
Product Features
Accessory Type : Back Box
Amperage : 60 A
Box Volume : 75 cu in
Color : Gray
Hub Size : 1 ½ inches
Series : LEV Series
Standards and Certifications
cULus : cULus
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors