86mm x 86mm 2-Port Stainless Steel Wallplate
BI186-S2P
Leviton 86mm x 86mm 2-Port Stainless-Steel wallplates offer field-configurable flexibility, and accept QUICKPORT® snap-in connectors and adapters to support a variety of commercial and residential applications. Use different colored QUICKPORT connectors and adapters for easy port identification. They are designed for installation in electrical boxes conforming to British standards, BS 4662 for flush-mount electrical boxes and BS 5733 for surface-mount electrical boxes.
Color: Stainless Steel
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477737040
RoHS Compliant : Yes
Features & Benefits
- Compatible with all individual QuickPort connectors and adapters
- Individual port configurability allows specification flexibility
- Brushed stainless-steel finish
- 86mm x 86mm size conforms to BS 4662 and BS 5733 electrical box standards
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors