Loading...

20 Amp SmartlockPro® Dual Function Blank Face AFCI/GFCI Receptacle/Outlet

AGRBF-W

20 Amp Feed-Through, 125 Volt Dual Function Blank AFCI/GFCI Receptacle/Outlet, Monochromatic, back and side wired, wallplate/faceplate sold separately, self-grounding clip included – White

COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping

The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device. Through advanced technology, the SmartlockPro Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC requirements for both AFCI and GFCI protection.

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477803325

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : 1250 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Short Circuit Current Rating : 10 kA

    Temperature Rise : Max 30°C

    Trip Level : Class A

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)

  • Material Specifications

    Body : Thermoplastic

    Face : Thermoplastic

    Grounding Screw : #8 Galvanized Steel

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    Self-Grounding Clip : Yes

    TR Shutter : Non-Tamper

    Terminal Clamps : Brass

    Terminal Screws : #8 Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Back and Side Wire

    Torque Range : 14-18 lbs.

    Wire Accommodation : #10 - #12 AWG Copper, #10 Copper Clad

  • Product Features

    Brand : SmartlockPro

    Color : White

    Device Type : Blank Face Device

    Feature(s) : Indicator Light, Self-Test, Wallplate Included

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-20R

    Product Type : AFCI / GFCI

  • Standards and Certifications

    Applicable Standards and Certifications : UL,CSA,CSA C22.2 No. 144,CSA C22.2 No. 270,UL 943,UL 1699A

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • May be used for outlet branch circuits where AFCI protection is desired but is located where an outlet is not needed
  • Ideal for installing in locations to make AFCI protection “readily accessible” per NEC requirements
  • May be used on circuits feeding lighting loads as well as other loads such as smoke detectors where a receptacle is not used
  • Trip threshold meets or exceeds UL requirements for tripping time on ground faults and on both series and parallel arcs for optimal safety
  • Engineered to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that GFCI protected power is available
  • On initial power up, tests the GFCI circuit within 3 seconds
  • Patented Lockout Action prevents reset if the device is damaged
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal for at-a-glance analysis
  • TEST and RESET buttons are readily accessible on the face of the device
  • Improved immunity to high frequency noise reduces nuisance tripping
  • Superior resistance to electrical surges and over-voltages enhancing reliability
  • Patented bridge contact design provides individual sets of contacts for receptacle face and downstream receptacles; no power will be delivered to receptacle face if improperly wired (line-load reversed)
  • One-piece T-design trip latch mechanism provides efficient operation
  • Impact-resistant thermoplastic cover and body for durability
  • Expanded wiring options with nine back-wire holes (two for each line and load connection plus one for ground with an internal clamp) for easy installation
  • Compatible with all Decora® devices and wallplates for multi-gang installation option; available in select popular colors

Patents

  • US10317431
  • US10656199
  • CA2958166
  • US10401413
  • MX361147
  • MX325634
  • US7697252
  • US11831139
  • US8526144
  • MX344697
  • CA2730014
  • US8944859
  • MX302458
  • US8599522
  • US8599523
  • US9276393
  • US10367347
  • US10690700
  • US11456138
  • US9053886
  • US9709626
  • US9759758
  • US11349293
  • MX308495
  • CA2946849
  • US11105864
  • US9577420
  • US10483066

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications