Loading...

Decora® 27W Fast USB Outlet, Type A / C Charging Ports, 15A Receptacle - Brown

AC1X3-B

15 Amp, 125 Volt Decora® Tamper Resistant Outlet, 27W (5.1 Amp) USB Charger with 12W Type A / 15W Type C Ports, Back and Side Wire NEMA 5-15R Receptacle, Brown

  • FAST CHARGING – Dual USB C ports deliver up to 15W per port for phones, tablets, and accessories (30W total); consistent power whether one or two devices are connected
  • UNIVERSAL COMPATIBILITY – Use with iPhone, iPad, Samsung Galaxy, Android phones, tablets, smartwatches, e-readers, Bluetooth accessories, cameras, and more
  • EASY UPDATE – Replaces a standard outlet in existing boxes to modernize any room; pairs perfectly with Decora wallplates (sold separately) for a seamless finish
  • SECURE CHARGING – Regulates power for safe, reliable charging; tamper-resistant shutters enhance child safety, and noise-free charge-only USB ports help safeguard your data
  • REDUCE THE CLUTTER – Charge multiple devices at once to free up your outlets; eliminates bulky USB adapters for a clean setup for bedside or other locations
  • TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance

Color: Brown

Country of Origin : Mexico
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 78477042854

    Nema : 5-15R

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 1250 VAC

    Grounding : Grounding

    Horsepower Rating : ½ hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Flammability Rating : V-0

    Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    TR Shutter : Thermoplastic

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Screw Terminal Torque : 14-18 lbs.

    Termination : Back and Side Wire

    Wire Accomodation : #14-#12 AWG Copper Solid or Stranded, #12-#10 AWG Copper Clad

  • Product Features

    Brand : Decora

    Color : Brown

    Feature(s) : Tamper Resistant

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : USB Receptacle Outlet

    USB Power Delivery : No

    USB Type : Type A / C

    USB Wattage : 27 W

  • Standards and Certifications

    Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • One Type A Port and one Type-C Port with combined total of 5.1A of charging power
  • Type-C Port can charge maximum 3 Amps @ 5V, Type A Port can charge maximum 2.4 Amps @ 5V
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • USB Ports tested to withstand over 10,000 insertions
  • Charges most Type A and Type-C USB powered devices
  • Type-C Port permits the cables to be inserted easily in either direction
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • No data transfer capability
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications