Relay Cabinet Attaches to a-2000 Dimmer Cabinet/Panel with (12) Relays 120V, 277V, 347V, Surface Mount
A2RMV-101
DISCONTINUED
Relay Cabinet Attaches to a-2000 Dimmer Cabinet/Panel with (12) Relays 120V, 277V, 347V, Surface Mount
a2000-24 Relay Cabinet bolts directly on to Leviton’s standard a2000-24 Modular Dimming Cabinet, making a single compact, easy-to-install unit that can provide straight relay control of up to 12 circuits in 120, 277 and 347V applications.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Features & Benefits
- Provides straight relay control of fluorescent and non-fluorescent loads in 120V, 277V and 347V applications
- Relay is rated for 20 Amp in 120, 277 and 347 Volt applications
- Capacity to control up to 12 relays
- Capacity to control up to 8 separate fluorescent (0 to +12 VDC) dimming circuits
- Extends the a2000-24 Modular Dimming Cabinet dimming control to 277V and 347V fluorescent dimmable ballasts using 0 to +10 VDC control signals
- Bolts directly to a2000-24 24-Channel Modular Dimming Cabinet to make a single easy-to-mount cabinet
- Relays are easily removed for improved serviceability
- Optional 20 ampere branch circuit breakers are available-Comes with Main Lugs
- Relays approved and tested to handle the high inrush current of today’s electronic fluorescent ballasts
- Up to eight circuits (contactors) can be accommodated for fluorescent dimming ballasts
- 347V breakers available for use in Canada
- Generous wiring space and conduit knockouts for easy installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors