Main Circuit Breaker for Dimmer Cabinet/Panel, 200A, 3 Phase, 240V, a-2000
A2K3B-200
DISCONTINUED
240V 3 Phase, Main Circuit Breaker for Dimmer Cabinet/Panel, 200A
The a-2000® is a compact, high-performance dimming cabinet that combines theatrical grade performance with the ability to control a wide variety of architectural load types. It is an ideal solution for applications such as cafeterias, multi-purpose rooms, ballrooms, and all spaces requiring a single dimming source for a broad range of loads. The a-2000‘s modular design enables rapid servicing of both dimming modules and control electronics. The shallow enclosure can be easily flush-mounted and fits within two stud widths. The a-2000 digital module cabinets are easy to install and work with virtually all types of lighting, including 120 and 277VAC dimming fluorescent lamps. This state-of the-art cabinet integrates seamlessly with preset or manual controls, building automation, daylight harvesting and time clock systems. The a-2000 is a highly versatile dimming platform supporting a broad array of control requirements.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477412435
Electrical Specifications
Amperage : 200 A
Voltage : 240 VAC
Product Features
Product Category : System or Network
Product Line : a2000
Product Type : Main Breaker
Features & Benefits
- Factory installation required. Order with your cabinet. (single cabinet configurations only)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors