Constant Module, (2) 20 Amp, 277V, a-2000
A20DC-A27
DISCONTINUED
a-2000 Dual Constant Modules, (2) 20 Amp, 277V Dimmers, Title 24 compliant
a-2000® dimming panels use the a-2000 dimmer modules for ease of replacement and custom tailoring of module types to each project’s specific needs. Leviton’s a-2000 dimmer modules employ proven dual SCR dimming technology inherited from Leviton’s line of theatrical equipment.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477301524
Electrical Specifications
Amperage : 20 A
Voltage : 277 VAC
Product Features
Load Type : Incandescent, Tungsten, Neon, Cold Cathode, Magnetic Low Voltage, Electronic Low Voltage, 0-10V LED, 0-10V Fluorescent
Product Category : System or Network
Product Line : a2000
Product Type : Dimmer Module
Features & Benefits
- 20A continuous duty rating
- Voltage regulation: compensates for incoming line voltage variations
- Built-in bypass switches (120V) or shunts (277V): bypasses control electronics permitting the cabinet to be used for work lights during construction
- 97% efficiency
- 350uS
- 90% choke performance at 25% load
- Ratings are for continuous use at 100% load
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors