Loading...

RENU® 15 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Fresh Pink Lemonade

RER15-FP

DISCONTINUED

Leviton Renu® Tamper-Resistant Outlet RER15-FP, 15A-125V, in Fresh Pink Lemonade

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.

Country of Origin : China
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477534755

    Nema : 5-15R

  • Product Features

    Amperage : 15 A

    Color : Fresh Pink Lemonade

    Color Change Kit : RKR15

    Device Type : Duplex Outlet

    Grounding : Self-Grounding Clip and Green Ground Screw

    NEMA : 5-15R

    Product Family : Renu

    Ratings : 15A-125V

    Standards and Certifications : cULus

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Warranty : 5-Year Limited

Features & Benefits

  • 15A-125V
  • Tamper-resistant to meet the child safety requirements of the National Electrical Code®
  • Built-in shutters help prevent access by most foreign objects
  • Available in 20 popular colors to match any décor
  • Once installed, Renu outlets can be updated to a new color by ordering an RKR15 color change kit
  • Outlet face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back and side wired for fast, easy installation
  • Terminals designed to withstand high torque and resist wire pullout
  • 20A tamper-resistant outlet is also available
  • Use only with Renu wallplates

Patents

  • USD662885
  • US8242362

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle

Renu from Leviton is the Smart Way to Update a Room

Learn about Renu® from Leviton

Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications