Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Line Voltage, PIR, Wall Mount, Wideview, 2500SF, Power Base Included: Line Voltage to Low Voltage Power Base Adaptor - 15A, 120-230-277VAC, Off-white

ODWWV-IDW

Occupancy Sensor OSWWV-I0W lighting control kitted with the Power Base OPB15 to complete a self contained line voltage sensor. (Occ Sensor: 24VDC, 8'-10' Wall Mounted, 2500 sq ft, PIR, (Power Base: Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC), CEC Title 20/24 compliant. Color: Off-white

Leviton’s ODC and ODW series sensors provide a full line of self contained PIR, Ultrasonic (U/S) and Multitechnology (M/T) occupancy sensors. The sensor’s main function is to turn the lights ON or maintain the lights ON while movement is detected within the sensor’s field-of-view, and turn the lights OFF when the space is vacant.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477540060
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Voltage : 120-277 VAC

  • Mechanical Specifications

    Neutral Wire Connection : Required

  • Product Features

    Color : White

    Coverage (Sq.Ft.) : 2500

    Product Line : ODWWV

    Sensor Type : Wall Mount

    Technology : Passive Infrared

Power Base Adaptor

  • Streamlined installation offers customers an immediate energy-management solution
  • Mounts easily in electrical box and provides leads for simple line voltage connection
  • Zero-crossing circuitry for enhanced reliability and long-life operation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications