ATLAS-X1™ Bulk Icons (pack of 72), Brown
ICONS-ICB
Interchangeable icons for ATLAS-X1 jacks
Color: Brown
UPC Code: 078477705476
Country of Origin : United States
Product Information
Product Features
Product Family : Jack Accessories
Brand : ATLAS-X1
Category Rating : 5e,Cat 6,Cat 6A
Shielding : Shielded,Unshielded
Color : Black
Termination Type : Tool-Free
Packaging : Pack of 72
Shutter Mechanism : None,Shuttered
- 72 icons: 24 "VOICE" (phone image on back side), 24 "DATA" (computer image on back side), 24 “AV” (blank on back side)
- Color-matched to the jack face
- Easy application mapping