Dockhead Power Pedestal
DH1-Dockhead-Power-Pedestal
Power Pedestal for Marine Applications. Customize to your unique specifications. 8"x10" Box Fits up to 2 Receptacles plus Metering, LED Lighting, and Water Valve Hookups.
- Customize your pedestal to your specific specifications
- DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
- EASY INSTALLATION/MAINTENANCE - Simply mount pedestal and connect wiring
- FLEXIBLE - Available in a variety of configurations to suit any need, providing power, water, metering and lighting in one solution
Country of Origin : United States
Product Information
Material Specifications
Pedestal Material : Fiberglass w/ UV protective finish
Mechanical Specifications
Maximum Dimensions : 8" x 10"
Product Features
Application : Marine
Color : White
Standards and Certifications
Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70
Warranty
Warranty : Housing: 5-Year,Devices:1-Year