Loading...

Evr-Green DC - Networked Public Charging Station

CPDCF

DISCONTINUED

Evr-Green DC - Charging Station for Public Use. Features ChargePoint Networking Services. Includes one (1) CCS1 and one (1) CHAdeMO Charging Cable. Charging Station Includes Concrete Mounting Kit. Compliant with FTA and FHWA Buy America Options, and OCPP 1.6. Must be Purchased with Enterprise Cloud (Network) Service Plan and Station Commissioning

  • DC Charging, often referred to as Level 3 Charging, provides DC power directly from the station, allowing for faster charging 
  • Features two connector types (CCS1 and CHAdeMO) for fast DC charging of the latest electric vehicles (Tesla’s can be charged using Tesla supplied adapter)
  • LCD screen lets drivers easily interact with instructions, information and promotions
  • ChargePoint Network Services let you control access, set pricing, display advertising, monitor station status, and generate usage reports
  • Input Rating: 480 V
  • Output Rating: 200-1,000V DC, 156A, 62.5 kW

Station requires an active account with a ChargePoint Network

ENTERPRISE CLOUD (NETWORK) SERVICE PLAN:
(Required with purchase) Includes software to operate and customize your stations, and warranty to keep your stations up and running

STATION COMMISSIONING:
(Required with purchase) Includes on-site validation and inspection of installation

REBATES & INCENTIVES:
Learn more about what programs are being offered to you.

CONTACT US!:
Click here to speak to a product specialist!


Learn more about our full line of Evr-Green Electric Vehicle Chargers.

UPC Code: 078477325155
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Connectivity Specifications

    Local Area Network : 2.4 GHz and 5 GHz WiFi (802.11 b/g/n)

    Plug-Out Detection : Power terminated per JEVS G104 (CHAdeMO), SAE J2931 (CCS1)

    Service and Maintenance : Remove system monitoring, diagnostic, and proactive maintenance

    Supported Communication Protocols : OCPP

    Vehicle Safety Communication : CHAdeMO - JEVS G104 over CAN, CCS1 - SAE J1772 over PLC

    Wide Area Network : 4G LTE (fall back to 3G GSM)

  • Electrical Specifications

    Dynamic Power Management : Allows a fixed maximum power output per station or lets the system dynamically manage the power distribution per station

    Harmonics : iTHD <5% (Complies with IEEE 519 Requirements)

    Input Rating : 480Y/277V AC, 3-Phase, 80A, 60Hz

    Max Modules Per Station : 2

    Max Output Current : Station: 156A , Power Module: 78A

    Max Output Power : Station: 62.5 kW , Power Module: 31.25 kW

    Output Voltage : 200 - 1,000V DC

    Paired Max Output Current : CCS1: 174A or 200A , CHAdeMO: 140A

    Paired Max Output Power : 125 kW

    Power Conversion Efficiency : > 95%

    Power Factor : 0.99 at full load

    Remote Energy Management : Manage output power via the ChargePoint Admin Portal, API, and Open ADR 2.0b VEN

    Wiring : L1, L2, L3, Neutral & Earth

  • Environmental Specifications

    EMC Compliance : U.S.: FCC part 15 Class A; EU: EN55011, EN55022 and IEC61000-4

    Impact Rating : IK10

    Operating Humidity : Up to 95% @ 50°C (122°F) non-condensing

    Operating Temperature : -40 °F to 122 °F

    Operational Altitude : <3,000 m (<9,800 ft)

    Storage Temperature : -40 °F to 122 °F

    Surge Protection : Tested to IEC 6100-4-5, Level 5 (6 kV @ 3,000A). In geographic areas subject to frequent thunderstorms, supplemental surge protection at the service panel is recommended

  • Mechanical Specifications

    Application : Public Use, Commercial

    Authentication : RFID: ISO 15693, ISO 14443, NEMA EVSE 1.2-2015 (UR) Tap to Charge

    Cable Length With Swing Arm : Full Horizonal Reach: 4.27m (14')

    Supported Connector Types : CHAdeMO, CCS1 (SAE J1772™ Combo)

  • Standards and Certifications

    Safety and Compliance : UL and cUL listed: complies with UL 2202, UL 2231-1, UL 2231-2, CSA 107.1 , CE marking: complies with IEC 62196, IEC 61851

Related Videos

Get To Know Evr-Green DC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications