30/50 Amp, 125 Volt, 2P, 3W, Plug, Straight Blade, Commercial Grade, Angle, Grounding, Black
930-E
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477644942
Nema : 5-30P/5-50P
Electrical Specifications
Amperage : 30/50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : Thermoplastic
Color : Black
Mechanical Specifications
Cord Range : .630 - 1.050
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 10-6 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Black
NEMA : 5-30P/5-50P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : 2-Year Limited