Loading...
Product added to your list. To view the list, Click Here

20 Amp, 125/250 Volt, Straight Blade Plug, Industrial Grade

9151-N

20 Amp, 125/250 Volt, NEMA 10-20P, 3P, 3W, Plug, Straight Blade, Industrial Grade, Non-Grounding, - Black

Leviton offers industrial, commercial and residential plugs and connectors for unlimited application settings. Plugs and connectors are provided in a range of ratings from 15 Amps to 60 Amps; the product line includes straight-blade and locking devices in all NEMA configurations, as well as locking devices in non-NEMA configurations. Versions include Hospital Grade, isolated ground, WetGuard, Dustguard, Python, power plugs, corrosion resistant plugs and connectors, power-interrupting devices, midget devices, and much more.

UPC Code: 078477808955
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 10-20P

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP L-L / 1 HP L-N

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Color : Black

  • Mechanical Specifications

    Cord Range : .625 - 1.375,.625 - 1.375

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

    Torque Range : 10-14 in-lbs

    Wire Gauge : 18-10 AWG

  • Product Features

    Color : Black

    Cord Range : .625 - 1.375,.625 - 1.375

    NEMA : 10-20P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NOM : 057

    UL498 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications