5-Gang Decora Wallplate, Standard Size, Brass
84423-40
5-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Brass, Device Mount - Stainless Steel
Add elegance to any décor with Decora® designer wallplates. Versatile and sleek, the standard and screwless, snap-on versions offer a flawless installation, coordinate with all other Decora-styled dimmers and fan speed controls, including the all-new Vizia™ Collection and are available in an array of attractive colors that add a finishing touch to any residential decorating project.
Color: Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477309575
Product Features
Color : Stainless Steel
Gang : 5
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors