1-Gang Decora Duplex Receptacle Wallplate, Standard Size, Non-Magnetic Stainless Steel, Engraved Emergency Red Lettering
84401-E40
1-Gang Decora® Duplex Receptacle Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Engraved Emergency, Red Lettering - Stainless Steel
Color: Brushed Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477677117
Material Specifications
Construction : Metal
Material : 302 Stainless Steel
Size : Standard
Type : Decora Duplex
Product Features
Color : Brushed Stainless Steel
Gang : 1
Text : Emergency
Standards and Certifications
CSA : 152105
UL 451 : E92327
Warranty
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors