3-Gang Key Lock Power Switch Wallplate, Standard Size, Magnetic Stainless Steel
84073-40
3- Gang Key Lock Power Switch Device Switch Wallplate, Standard Size, 430 Stainless Steel, Device Mount, w/ Spanner Screws and Tool, Pierced One Single Hole 0.0880 Diameter - Stainless Steel Metal Wallplate,
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Documents
Technical Information
-
General Information
UPC : 078477314203
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Feature : w/Spanner Screws and Tool
Gang : 3
Material : 430 Stainless Steel
Mount : Device
Size : Standard
Type : Key Lock Power Switch