2-Gang Key Lock Power Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, Satin Finish
84072-40
2-Gang Key Lock Power Switch Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, w/ Spanner Screws and Tool, Pierced One Single 0.880 Diameter. For Use With Corbin Key Lock Switch. Satin Finish- Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Documents
Technical Information
-
General Information
UPC : 078477314197
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Feature : w/Spanner Screws and Tool
Gang : 2
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Type : Key Lock Power Switch