1-Gang Key Lock Power Switch Wallplate, Standard Size, Magnetic Stainless Steel
84071-40
1-Gang Key Lock Power Switch Device Switch Wallplate, Standard Size, 430 Stainless Steel, Device Mount, w/Spanner Screws and Tool - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477052099
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Feature : w/Spanner Screws and Tool
Gang : 1
Material : 430 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Key Lock Power Switch
Warranty : 10-Year Limited