Loading...
Product added to your list. To view the list, Click Here

7-Gang Toggle Switch Wallplate, Standard Size, Non-magnetic Stainless Steel

84070-40

DISCONTINUED

7-Gang Toggle Device Switch Wallplate, Standard Size, Stainless Steel Metal Wallplate, Device Mount - STAINLESS STEEL

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477309513
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 7

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited