4-Gang Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, Brushed Finish
84012-40
4-Gang Toggle Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Stainless Steel, Brushed Finish
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477429907
Product Features
Color : Stainless Steel
Gang : 4
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited