1-Gang Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, Red Lettering
84001-E40
1-Gang Toggle Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Engraved Emergency, Red Lettering - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477309445
Product Features
Color : Stainless Steel
Feature : Engraved
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Text : Emergency
Type : Toggle Switch
Warranty : 10-Year Limited