20 Amp, 125 Volt, Straight Blade Plug, Hospital Grade
8315-CT
20 Amp, 125 Volt, NEMA 5-20P, 2P, 3W, Plug, Straight Blade, Hospital Grade, Grounding - Transparent
- Captive, quick drive assembly screws for faster assembly
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Color: Transparent
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477795927
Nema : 5-20P
RoHS Compliant : Yes
Environmental Specifications
Environment : Dry
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Clamp Insert : Nylon
Color : Transparent
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Amperage : 20 A
Cord Range : .245 - .700
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Product ID : Ratings and NEMA I.D. permanently marked on device
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Accom. : 18-10 AWG
Terminal ID : Black-Hot, Green-Ground, White-Neutral
Torque Range : 10-14 in-lbs
Voltage : 125 VAC
Wire : 3
Product Features
Brand : Black and White
Color : Transparent
Device Type : Straight Blade Plug
Grade : Hospital
NEMA : 5-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty