2-Gang Wallplate, Standard Size, Aluminum
83026
2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477424803
RoHS Compliant : Yes
Product Features
Certification/Listing : UL/CSA
Color : Aluminum
Construction : Metal
Gang : 2
Material : Aluminum
Mount : Device
Size : Standard
Type : Flush Mount
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors