4-Gang Toggle Switch Wallplate, Standard Size, Aluminum
83012
DISCONTINUED
4-Gang Toggle Device Switch Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477351925
RoHS Compliant : Yes
Product Features
Color : Aluminum
Gang : 4
Material : Aluminum
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited