1-Gang Toggle Switch Wallplate, Standard Size, Aluminum
83001
1-Gang Toggle Device Switch Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477423103
RoHS Compliant : Yes
Product Features
Color : Aluminum
Gang : 1
Material : Aluminum
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors