Renoir, Dimmer Switch, 2000W, Slide Dimmer, 3-Way, Wide Fin, Gray
82000-3G
DISCONTINUED
2000W, 120 Volt AC 60Hz, 3-Way, Renoir Preset Electro-Mechanical Incandescent Slide Dimmer, Wide Fin, - Gray
Leviton Renoir rugged, full-range Architectural Specification Grade dimmers are designed for high-power loads (800W, 1000W, 1500W and 2000W) in a wide variety of commercial applications. Renoir is a preset Decora-style slide dimmer. These devices feature classic architectural fin design with screwless Snap-On covers and they are available for incandescent, magnetic low-voltage and fluorescent lighting control. An excellent energy-saving solution for large living areas with groups of recessed incandescent lighting fixtures. Ideal for Chandeliers and Track Lighting.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847710065
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors