3-Gang Decora Wallplate, Standard Size, Brass
81411
DISCONTINUED
3-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Brass, Device Mount, - Brass
Color: Brass
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477351871
Product Features
Color : Brass
Gang : 3
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors