Renoir, Dimmer Switch, 1000W, Slide Dimmer, Narrow Fin, White
81000-W
DISCONTINUED
1000W, 120 Volt AC 60Hz, Single-Pole, Renoir Preset Electro-Mechanical Incandescent Slide Dimmer, Narrow Fin, - White
Leviton Renoir rugged, full-range Architectural Specification Grade dimmers are designed for high-power loads (800W, 1000W, 1500W and 2000W) in a wide variety of commercial applications. Renoir is a preset Decora® slide dimmer. These devices feature classic architectural fin design with screwless Snap-On covers and they are available for incandescent, magnetic low-voltage and fluorescent lighting control. An excellent energy-saving solution for large living areas with groups of recessed incandescent lighting fixtures. Ideal for Chandeliers and Track Lighting.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847777640
Features & Benefits
- Smooth-action, linear slide control for easy, precise operation
- On/off rocker switch turns lights on at last selected brightness level
- Large radio/TV interference filter
- Slim, compact housing easily fits in standard wallboxes
- Designer styling coordinates with Leviton's extensive line of Decora® devices come with Decora® brand screwless snap-on wallplates
- Fins are easily removed for multi-gang applications
- UL Listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors