2-Gang Wallplate 1-Blank 1-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Gray
80708-GY
2-Gang 1-Blank 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Strap Mount, - Gray
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Gray
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477981276
Product Features
Color : Gray
Gang : 2
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited