2-Gang Wallplate 1-Blank 1-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Brown
80708
2-Gang 1-Blank 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Strap Mount, - Brown
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Brown
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 078477979969
Product Features
Color : Brown
Gang : 2
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors