6-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoset, Light Almond
80436-T
6-Gang Standard Size Wallplate/Faceplate, 6-Decora. Light Almond
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Light Almond
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477276655
RoHS Compliant : Yes
Product Features
Color : Light Almond
Gang : 6
Material : Thermoset Plastic
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 2-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors