6-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoset, Gray
80436-GY
6-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Thermoset, Device Mount - Gray
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Gray
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477122044
Product Features
Color : Gray
Gang : 6
Material : Thermoset Plastic
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 2-Year Limited