7-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoset, Ivory
80407-I
7-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Painted Metal, Device Mount - Ivory
Leviton Decora® brand Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decora® brandtive Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Ivory
Documents
Technical Information
-
General Information
UPC : 078477309308
RoHS Compliant : Yes
Product Features
Color : Ivory
Gang : 7
Material : Painted Metal
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex