Loading...

Submeter, 120/240V, 2 Phase 3 Wire, Dual Element, 100A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter

7B201-T01

Mini Meter™ Submeter, Dual Element, No Enclosure, 120/240V, 2PH, 3W, 0.1 kWh Counter Output, 100:0.1, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant, SUBMETER ONLY.

The Leviton VerifEye® Mini Meter™ line of revenue-grade meters meets all measurement and verification-based opportunities – including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477552902

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 120/240 VAC 2PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : No Enclosure

    Meter Configuration : Single Meter

    Product Line : Mini Meter OEM Module

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Related Videos

How to Wire a VerifEye® Mini Meter | Leviton

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications