Weather-Resistant Cover for 50A Locking Receptacles
7788-CR
1-Gang 2.15 Inch Dia. Device,Cover Plate for 50A Locking Receptacles, Weather-Resistant, Thermoplastic Glass-Filled, FS Box Mount, Vertical Self Closing Lid - YELLOW
Color: Yellow
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477804667
RoHS Compliant : Yes
Product Features
Color : Yellow
Construction : Plastic
Device Type : Locking Receptacles
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic Glass-Filled
Mount : FS Box
Orientation : Vertical
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors