20 Amp, 120/208 Volt, Straight Blade Plug, Industrial Grade
7251-C
20 Amp, 120/208 Volt 3PY, NEMA 18-20P, 4P, 4W, Plug, Straight Blade, Industrial Grade, Non-Grounding, - Yellow
Leviton offers industrial, commercial and residential plugs and connectors for unlimited application settings. Plugs and connectors are provided in a range of ratings from 15 Amps to 60 Amps; the product line includes straight-blade and locking devices in all NEMA configurations, as well as locking devices in non-NEMA configurations. Versions include Hospital Grade, isolated ground, WetGuard, Dustguard, Python, power plugs, corrosion resistant plugs and connectors, power-interrupting devices, midget devices, and much more.
Documents
Technical Information
-
General Information
UPC : 078477808740
Nema : 18-20P
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 120/208 VAC
Wire : 4
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Color : Yellow
Mechanical Specifications
Cord Range : .625 - 1.375
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 18-10 AWG
Product Features
Color : Yellow
NEMA : 18-20P
Standards and Certifications : UL
Voltage : 120/208 VAC
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited