Submeter, 240V, 2 Phase 3 Wire, Dual Element, 100A Mini Meter, 1kWh Resolution, Indoor, Flush Mount Enclosure, LCD Counter, Electric Meter
6F201-C01
Dual Element Mini Meter Submeter with LCD Counter, 1kWh Resolution, 240V, 2PH, 3W, 100:0.1A, Indoor Flush Mount Enclosure, SUBMETER ONLY, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant.
Leviton VerifEye® Mini Meter line of revenuegrade meters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477562338
Electrical Specifications
Amperage : 100 A
Voltage : 240 VAC 2PH 3W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes