Loading...

Submeter, Mini Meter, Indoor, Flush Mount, 120/208/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit

6P201-C02

0.5% Submeter Mini Meter Kit Flush Mount Enclosure 120/208/240VAC 1P/3W w/2 200:0.1A, (2) Solid Core Current Transformers (CT)

VerifEye™ Submetering 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477677162
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120/208/240 VAC 1PH 3W

  • Product Features

    CTs Included : 2 Solid Core CTs

    Communication : Pulse Output

    Enclosure : Indoor

    Meter Configuration : Single Meter

    Product Line : Mini Meters Kit

  • Type

    Product Type : Submeter and Current Transformer(s)

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Flush Mount Enclosure
  • Measures kWh Meter
  • Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
  • Equipped standard with an Isolated Pulse Output channel for automated meter reading
  • Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
  • Compact, attractive NEMA 4X enclosures
  • Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
  • Integrated tamper proof switch
  • Limited 5 year warranty

Related Videos

VerifEye™ Submetering Solutions
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications